JAJSMY5 July 2024 TRF1108
ADVANCE INFORMATION
The following figure shows the functional block diagram of TRF1108. The differential inputs are matched to 100Ω, and single ended output is matched to 50Ω. The input common-mode voltage is internally set, simplifying ac-coupled applications.