JAJSMY5A July 2024 – November 2024 TRF1108
PRODUCTION DATA
The TRF1108 is a very high-performance differential-to-single-ended (D2S) amplifier optimized for radio frequency (RF) and intermediate frequency (IF) applications with signal bandwidths up to 8GHz. The device is excellent choice for conversion of differential output of an RF DAC to a single-ended output. The device has a two-stage architecture and provides approximately 15.5dB to 18dB of gain (1GHz to 8GHz). The on-chip matching components simplify printed-circuit-board (PCB) implementation and provide the highest performance over the usable bandwidth. A power-down feature is also available for power savings.