JAJSMY5A July 2024 – November 2024 TRF1108
PRODUCTION DATA
Figure 6-1 shows the TRF1108 in an ac-coupled configuration with single 5V supply operation. The input common-mode voltage is internally set, simplifying biasing of the device. The value of the ac-coupling capacitors at the inputs and output set the lower cutoff frequency for the gain.