JAJSMY5A July 2024 – November 2024 TRF1108
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VSS | Negative supply voltage, referenced to RF ground | –3.8 | 0.3 | V | |
VDD | Positive supply voltage | VSS – 0.3 | VSS + 5.5 | V | |
VPD | Power-down pin voltage | VSS – 0.3 | VSS + 3.7(2) | V | |
INP, INM | Input pin power | 20(3) | dBm | ||
TJ | Junction temperature | –40 | 150 | ºC | |
Tstg | Storage temperature | –40 | 150 | ºC |