JAJSMY5A July 2024 – November 2024 TRF1108
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
Ssd21 | Gain | f = 0.5GHz | 15.4 | dB | ||
f = 2GHz | 15.5 | |||||
f = 4GHz | 16.3 | |||||
f = 6GHz | 17.4 | |||||
f = 8GHz | 18 | |||||
Sdd11 | Input return loss | f = 10MHz to 8GHz | –15 | dB | ||
Sss22 | Output return loss | f = 10MHz to 8GHz | –12 | dB | ||
Sds12 | Reverse isolation | f = 10MHz to 8GHz | –45 | dB | ||
ImbGAIN | Gain imbalance | f = 10MHz to 8GHz | ±0.6 | dB | ||
ImbPHASE | Phase imbalance | f = 10MHz to 8GHz | ±2 | degrees | ||
CMRR | Common-mode rejection ratio | f = 2GHz | –45 | dB | ||
OP1dB | Output 1dB compression point | f = 0.5GHz | 12 | dBm | ||
f = 2GHz | 12 | |||||
f = 4GHz | 12 | |||||
f = 6GHz | 10 | |||||
f = 8GHz | 8 | |||||
NF | Noise figure | f = 0.5GHz | 10.5 | dB | ||
f = 2GHz | 11 | |||||
f = 4GHz | 11 | |||||
f = 6GHz | 11.5 | |||||
f = 8GHz | 12.5 | |||||
OIP2 | Output second-order intercept point | f = 0.5GHz, Pout = –4dBm per tone (10MHz spacing) |
63 | dBm | ||
f = 1GHz, Pout = –4dBm per tone (10MHz spacing) |
57 | |||||
f = 2GHz, Pout = –4dBm per tone (10MHz spacing) |
46 | |||||
f = 4GHz, Pout = –4dBm per tone (10MHz spacing) |
34 | |||||
OIP3 | Output third-order intercept point | f = 0.5GHz, Pout = –4dBm per tone (10MHz spacing) |
32 | dBm | ||
f = 2GHz, Pout = –4dBm per tone (10MHz spacing) |
28 | |||||
f = 4GHz, Pout = –4dBm per tone (10MHz spacing) |
27 | |||||
f = 6GHz, Pout = –4dBm per tone (10MHz spacing) |
28.5 | |||||
f = 8GHz, Pout = –4dBm per tone (10MHz spacing) |
20 | |||||
HD2 | Second-order harmonic distortion | f = 0.5GHz, Pout = 2dBm | –68 | dBc | ||
f = 1GHz, Pout = 2dBm | –60 | |||||
f = 2GHz, Pout = 2dBm | –52 | |||||
f = 4GHz, Pout = 2dBm | –39 | |||||
HD3 | Third-order harmonic distortion | f = 0.5GHz, Pout = 2dBm | –63 | dBc | ||
f = 1GHz, Pout = 2dBm | –58 | |||||
f = 2GHz, Pout = 2dBm | –51 | |||||
IMD2 | Second-order intermodulation distortion | f = 0.5GHz, Pout = –4dBm per tone (10MHz spacing) |
–67 | dBc | ||
f = 1GHz, Pout = –4dBm per tone (10MHz spacing) |
–61 | |||||
f = 2GHz, Pout = –4dBm per tone (10MHz spacing) |
–50 | |||||
f = 4GHz, Pout = –4dBm per tone (10MHz spacing) |
–38 | |||||
IMD3 | Third-order intermodulation distortion | f = 0.5GHz, Pout = –4dBm per tone (10MHz spacing) |
–72 | dBc | ||
f = 2GHz, Pout = –4dBm per tone (10MHz spacing) |
–64 | |||||
f = 4GHz, Pout = –4dBm per tone (10MHz spacing) |
–62 | |||||
f = 6GHz, Pout = –4dBm per tone (10MHz spacing) |
–65 | |||||
f = 8GHz, Pout = –4dBm per tone (10MHz spacing) |
–48 | |||||
PN | Additive (residual) phase noise | f = 1GHz, Pout = 6dBm, 100Hz offset | –138.9 | dBc/Hz | ||
f = 1GHz, Pout = 6dBm, 1kHz offset | –148 | |||||
f = 1GHz, Pout = 6dBm, 10kHz offset | –154.6 | |||||
DC CHARACTERISTICS | ||||||
VICM | Input common-mode voltage | VSS + 1.34 | V | |||
VOB | DC output bias voltage | VDD – 1.68 | V | |||
ZI | Differential input impedance | f = dc (internal to the device) | 100 | Ω | ||
ZO | Single-ended output impedance | f = dc (internal to the device) | 30 | Ω | ||
TRANSIENT | ||||||
tREC | Overdrive recovery time | Using a 0.9Vp differential input pulse duration of 1.5ns | 2 | ns | ||
POWER SUPPLY | ||||||
IQA | Active current | Current on VDD pin, PD = 0 | 170 | mA | ||
IQPD | Power-down quiescent current | Current on VDD pin, PD = 1 | 13 | mA | ||
POWER DOWN | ||||||
VPDHIGH | PD pin logic high | VSS + 1.45 | V | |||
VPDLOW | PD pin logic low | VSS + 0.8 | V | |||
IPDBIAS | PD bias current | Current on PD pin, PD = high (1.8V logic) | 40 | 75 | µA | |
Current on PD pin, PD = high (3.3V logic) | 200 | 250 | µA | |||
CPD | PD pin capacitance | 2 | pF |