JAJSN01 May 2024 DRV7308
ADVANCE INFORMATION
The DRV7308 can optionally control the slew rate of the voltage rise and fall at the OUTx pins through the configuration of the SR pin. The user can set slew rates of 5V/ns, 10V/ns, 20V/ns, or 40V/ns by configuring the SR pin. The slew rate is controlled by adjusting the gate current of GaNFETs.