JAJSN01 May   2024 DRV7308

ADVANCE INFORMATION  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Absolute Maximum Ratings
  7. ESD Ratings
  8. Recommended Operating Conditions
  9. Thermal Information
  10. Electrical Characteristics
  11. 10Timing Diagrams
  12. 11Typical Characteristics
  13. 12Detailed Description
    1. 12.1 Overview
    2. 12.2 Functional Block Diagram
    3. 12.3 Feature Description
      1. 12.3.1 Output Stage
      2. 12.3.2 Input Control Logic
      3. 12.3.3 ENABLE (EN) Pin Function
      4. 12.3.4 Temperature Sensor Output (VTEMP)
      5. 12.3.5 Brake Function
      6. 12.3.6 Slew Rate Control (SR)
      7. 12.3.7 Dead Time
      8. 12.3.8 Current Limit Functionaity (ILIMIT)
      9. 12.3.9 Pin Diagrams
        1. 12.3.9.1 Four-Level Input Pin
        2. 12.3.9.2 Open-Drain Pin
        3. 12.3.9.3 Logic-Level Input Pin (Internal Pulldown)
    4. 12.4 Protections
      1. 12.4.1 GVDD Undervoltage Lockout
      2. 12.4.2 Bootstrap Undervoltage Lockout
      3. 12.4.3 Current Limit Protection
      4. 12.4.4 GaNFET Overcurrent Protection
      5. 12.4.5 Thermal Shutdown (OTS)
  14. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  15. 14Revision History
  16. 15Mechanical, Packaging, and Orderable Information
    1. 15.1 Tape and Reel Information

Current Limit Functionaity (ILIMIT)

The DRV7308 incorporates a current limit functionality that monitors SLx voltages. DRV7308 has three integrated comparators, each monitoring voltage at SLA, SLB, and SLC pins separately. The reference voltage of all three comparators is fed externally using the ILIMIT pin. A voltage less than 2V at the ILIMIT pin enables the current limit circuitry and when the SLx voltage goes beyond the ILIMIT pin voltage, the device turns off all GaNFETs for a time tFCLR. The GaNFETs turn on again after tFCLR time elapses, depending on the status of input control signals. The ILIMIT functionality can be disabled by pulling up the ILIMIT pin voltage to more than VILIMIT_DIS.

The overcurrent comparator has a blacking time of tblank on every edge of INHx and INLx. The comparator also has a deglitch time of tdeglitch, when the comparator output toggles from low to high.

Note: TI recommends an ILIMIT voltage of more than 0.1V to eliminate false trips due to noise. Use system-level design considerations by selecting an appropriate voltage at ILIMIT to eliminate any noise impact and select the shunt resistor value at SLx pins accordingly.