4 Revision History
Changes from Revision E (May 2017) to Revision F (March 2022)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- MIPI I3C 仕様と NXP の Inclusive Language Project に合うように、データシート全体にわたって用語「マスタ」を「コントローラ」に更新Go
- Added the Junction Temperature to the Absolute Maximum
Ratings sectionGo
- Changed the tCCCB_DEFAULT typical parameter from 168 ms to 133
msGo
- Added Functional Block
Diagram sectionGo
Changes from Revision D (October 2016) to Revision E (May 2017)
- Changed RVBUS values From: MIN = 891, TYP = 900, MAX = 909 KΩ To: MIN = 855, TYP = 887, MAX = 920 KΩ Go
Changes from Revision C (September 2016) to Revision D (October 2016)
- Changed text for Pin 7 in the Pin Functions table From:
"default current mode detected (H); medium or high current mode detected (L)."
To: "Refer to Table 7-3 for more details."Go
- Changed text for Pin 8 in the Pin Functions table From:
"default or medium current mode detected (H); high current mode detected (L)."
To: "Refer to Table 7-3 for more details."Go
Changes from Revision B (March 2016) to Revision C (September 2016)
- Changed pins CC1 and CC2 values From: MIN = -0.3 MAX = VDD + 0.3 To: MIN
-0.3 MAX = 6 in the
Section 6.1
Go
Changes from Revision A (June 2015) to Revision B (March 2016)
- Added Note 1 and 2 to the Pin Functions
tableGo
- Changed the DESCRIPTION of pin EN_N pin in the Pin Functions
tableGo
- Changed the DESCRIPTION of pin VDD in the Pin
Functions tableGo
- Changed the MIN, TYP, and MAX values for VTH_UFP_CC_USB, VTH_UFP_CC_MED, and VTH_UFP_CC_HIGH in the
Section 6.5
table.Go
- Added Test Condition "See Figure 6-1" to VBUS_THR in the
Section 6.5
Go
- Added Note 2 to the
Section 6.5
table Go
- Updated
Section 6.6
table with new values.Go
- Added Data hold time, Data valid time, Data valid acknowledge time, and Cbus_400kHz
values to
Section 6.6
table.Go
- Changed the
Section 6.7
table Go
- Added Note: "SW must make sure..." to the Description of
INTERRUPT_STATUS in Table 7-7
Go
- Added text to list item 2 in the
Section 8.3
sectionGo
Changes from Revision * (May 2015) to Revision A (June 2015)
- TUSB320 のデバイスのステータスを製品プレビューから量産データへ変更Go