JAJSN61F May 2015 – March 2022 TUSB320
PRODUCTION DATA
When a valid cable detection and attach have been completed, the DFP has the option to advertise the level of Type-C current an UFP can sink. The default current advertisement for the TUSB320 device is 500 mA (for USB 2.0) or 900 mA (for USB 3.1). If a higher level of current is available, the I2C registers can be written to provide medium current at 1.5 A or high current at 3 A. When the CURRENT_MODE_ADVERTISE register has been written to advertise higher than default current, the DFP adjusts the Rps for the specified current level. If a DFP advertises 3 A, it ensures that the VDD of the TUSB320 device is 3.5 V or greater. Table 7-2 lists the Type-C current advertisements in GPIO an I2C modes.
TYPE-C CURRENT | GPIO MODE (ADDR PIN IN NC) | I2C MODE (ADDR PIN H, L) | |||
---|---|---|---|---|---|
UFP (PORT PIN L) | DFP (PORT PIN H) | UFP | DFP | ||
Default | 500 mA (USB 2.0) 900 mA (USB 3.1) | Current mode detected and output through OUT1 / OUT2 | Only advertisement | Current mode detected and read through I2C register | I2C register default is 500 or 900 mA |
Medium – 1.5 A | N/A | Advertisement selected through writing I2C register | |||
High – 3 A |