JAJSNC1F September 2006 – January 2022 BQ2022A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IDATA | Supply current | VPU = 5.5 V | 20 | μA | ||
VOL | Low-level output voltage | Logic 0, VPU = 5.5 V, IOL = 4 mA, SDQ pin | 0.4 | V | ||
Logic 0, VPU = 2.65 V, IOL = 2 mA | 0.4 | |||||
VOH | High-level output voltage | Logic 1 | VPU | 5.5 | ||
IOL | Low-level output current (sink) | VOL = 0.4 V, SDQ pin | 4 | mA | ||
VIL | Low-level input voltage | Logic 0 | 0.8 | V | ||
VIH | High-level input voltage | Logic 1 | 2.2 | V | ||
VPP | Programming voltage | 11.5 | 12 | V |