JAJSNC1F September 2006 – January 2022 BQ2022A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
tc | Bit cycle time (1) | 60 | 120 | μs | |
tWSTRB | Write start cycle (1) | 1 | 15 | μs | |
tWDSU | Write data setup (1) | tWSTRB | 15 | μs | |
tWDH | Write data hold (1) (2) | 60 | tc | μs | |
trec | Recovery time (1) | 1 | μs | ||
For memory command only | 5 | ||||
tRSTRB | Read start cycle (1) | 1 | 13 | μs | |
tODD | Output data delay (1) | tRSTRB | 13 | μs | |
tODHO | Output data hold (1) | 17 | 60 | μs | |
tRST | Reset time (1) | 480 | μs | ||
tPPD | Presence pulse delay (1) | 15 | 60 | μs | |
tPP | Presence pulse (1) | 60 | 240 | μs | |
tEPROG | EPROM programming time | 2500 | μs | ||
tPSU | Program setup time | 5 | μs | ||
tPREC | Program recovery time | 5 | μs | ||
tPRE | Program rising-edge time | 5 | μs | ||
tPFE | Program falling-edge time | 5 | μs | ||
tRSTREC | 480 | μs |