JAJSND1D July 2022 – April 2024 TPS1211-Q1
PRODUCTION DATA
TPS12110-Q1 | TPS12111-Q1 | TPS12112-Q1 | |
---|---|---|---|
Overvoltage protection | Yes | No | Yes |
Precharge driver | No | Yes | No |
Short-circuit protection response time |
4 µs |
1.2 µs |
1.2 µs |
Overtemperature fault response | Auto-retry with fixed 512-ms timer | Latch-off | Auto-retry with fixed 512-ms timer |
IMON Output | Disabled when PD goes low | Disabled when PD goes low | Disabled when EN/UVLO is low below V(ENF) or V(VS) < V(VS_PORF) |