JAJSND9A May 2021 – November 2021 TCAN11623-Q1 , TCAN11625-Q1
PRODUCTION DATA
DEVICE MODE | TXD INPUTS(1) | BUS OUTPUTS | DRIVEN BUS STATE(2) | |
---|---|---|---|---|
CANH | CANL | |||
Normal | Low | High | Low | Dominant |
High or Open | High impedance | High impedance | Biased to VCCOUT/2 (TCAN11625) VFLT/2(TCAN11623) |
|
Standby | x | High impedance | High impedance | Biased to GND |
Sleep | x | High impedance | High impedance | Biased to GND |
DEVICE MODE | CAN DIFFERENTIAL INPUTS VID = VCANH – VCANL |
BUS STATE | RXD TERMINAL |
---|---|---|---|
Normal | VID ≥ 0.9 V | Dominant | Low |
0.5 V < VID < 0.9 V | Indeterminate | Indeterminate | |
VID ≤ 0.5 V | Recessive | High | |
Open (VID ≈ 0 V) | Open | High | |
Standby | VID ≥ 1.15 V | Dominant | High Low if wake-up event persists |
0.5 V < VID < 1.15 V | Indeterminate | ||
VID ≤ 0.4 V | Recessive | ||
Open (VID ≈ 0 V) | Open | ||
Sleep | VID ≥ 1.15 V | Dominant | High Low if wake-up event persists and VIO is present. Tri-state if VIO or VSUP are not present |
0.4 V < VID < 1.15 V | Indeterminate | ||
VID ≤ 0.4 V | Recessive | ||
Open (VID ≈ 0 V) | Open |