JAJSNI4 December 2021 DAC11001B
PRODUCTION DATA
Arbitrary waveform generation circuits are common in memory and semiconductor test equipment. These circuits are used to generate reference ac waveforms to test semiconductor devices. The key performance parameters of such circuits are THD, SNR, and the update rate. Figure 8-7 shows the basic building block example of an AWG circuit using the DAC11001B.