JAJSNI4 December 2021 DAC11001B
PRODUCTION DATA
The DAC11001B outputs are unbuffered. Use an external op amp to buffer the DAC output. The DAC output voltage ranges from VREFPF to VREFNF. Two gain-setting resistors are integrated in the DAC11001B. These resistors are used to scale the DAC output, minimize the bias current mismatch of the external op amp, and generate a negative reference for the REFNF pin. See Section 8.3.3 for more information. Table 7-2 shows the op amp options for the output drive circuit.