JAJSNJ7A March 2023 – June 2024 TRF0208-SEP
ADVANCE INFORMATION
The TRF0208-SEP is configured as an S2D amplifier. The section close to TRF0208-SEP output is an attenuator pad that is meant for robust matching. The section close to the AFE7950-SEP is the matching network for the AFE7950-SEP ADC input that is channel dependent. The matching components are chosen based on the AFE7950-SEP return-loss data and some final optimization because the manufactured board parameters can influence the exact component values needed.
Table 7-2 shows the bill of materials (BOM) values of the design for a channel that is matched to center frequency of 8.2GHz.
SECTION | DESIGNATOR | TYPE | VALUE | INSTALL OR DO NOT INSTALL |
---|---|---|---|---|
DC block cap | C117 | Capacitor | 100nF | Install |
DC block cap | C115 | Capacitor | 100nF | Install |
DC block cap | C111 | Capacitor | 100nF | Install |
DC block cap | C122 | Capacitor | 100nF | Install |
Attenuator | R74 | Resistor | 10Ω | Install |
Attenuator | R70 | Resistor | 10Ω | Install |
Attenuator | R69 | Resistor | 10Ω | Install |
Attenuator | R67 | Resistor | 10Ω | Install |
Attenuator | R71 | Resistor | 140Ω | Install |
Attenuator | R68 | Resistor | 140Ω | Install |
INM term | R82 | Resistor | 50Ω | Install |
Matching | C91 | — | — | Do not install |
Matching | L20 | — | — | Do not install |
Matching | C103 | — | — | Do not install |
Matching | C83 | — | — | Do not install |
Matching | L22 | Inductor | 0.1nH | Install |
Matching | L18 | Inductor | 0.1nH | Install |
Matching | C96 | Inductor | 0.1nH | Install |
Matching | C87 | Inductor | 0.1nH | Install |
Matching | C97 | Capacitor | 0.8pF | Install |
Matching | C88 | Capacitor | 0.8pF | Install |
Matching | C92 | Inductor | 0.3nH | Install |