JAJSNJ7A March 2023 – June 2024 TRF0208-SEP
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.3 | 3.7 | V |
INP, INM | Input pin power | 20 | dBm | |
VPD | Power-down pin voltage | –0.3 | 3.7 | V |
TJ | Junction temperature | 150 | ºC | |
Tstg | Storage temperature | –65 | 150 | ºC |
Continuous power dissipation | See Thermal Information |