JAJSNN2B October 2023 – July 2024 UCC25660
PRODUCTION DATA
BLK pin senses the LLC DC input voltage and determines when to turn on and off the LLC converter. Also, BLK pin voltage is used for feedforward compensation.
The desired power consumption of the BLK pin resistor divider is PBLKsns = 15mW. The BLK sense resistor total value is given by:
Choose LLC startup voltage as 365V. Then VBLKStart related to VBLKStop, VBLKStartHys, IBLKSink as below:
For VBLKStop= 1V, VBLKStartHys= 0.1V, IBLKSink= , and are obtained as and respectively.
A standard value of 35.4kΩ is selected for RBLKlower and a standard value of 3x 3.3MΩ in series is selected for RBLKupper.
The actual startup voltage is given by
The power consumption in BLK resistors are given by
The LLC turn off voltage is given by