JAJSNN2B October 2023 – July 2024 UCC25660
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE | ||||||
VCCShort | Below this threshold, use reduced start up current | 0.6 | 1 | 1.4 | V | |
VCCReStartJfet | Below this threshold, re-enable JFET. | 10.2 | V | |||
VCCReStart | HV startup is re-enabled when VCC is below this level during startup phase | 12.5 | 13 | 13.5 | V | |
VCCStartSelf | Startup when VCC is above this level | 13.5 | 14 | 14.5 | V | |
VCCStartExt | Startup when VCC is above this level | 10.5 | 10.9 | 11.3 | V | |
VCCStopSwitching | Switching Stopped below this threshold | 9 | 9.5 | V | ||
VCCUVLOr | VCC under voltage lockout voltage (rising) | 7.25 | 7.5 | 7.75 | V | |
VCCUVLOf | VCC under voltage lockout voltage hysteresis | 6.5 | 6.8 | 7.1 | V | |
VCCHold_r | Jfet Stop voltage during startup programming phase | 7.9 | 8.2 | 8.5 | V | |
VCCHold_f | Jfet Start voltage during startup programming phase | 7.65 | 7.9 | 8.15 | V | |
VCCShunt | VCC internal clamp voltage | 19 | V | |||
IVCCClamp | VCC internal clamp current | 15 | mA | |||
VCC_OV | VCC OVP threshold | 20.5 | V | |||
SUPPLY CURRENT | ||||||
ICCSleep | Current drawn from VCC rail during burst off period | 800 | µA | |||
ICCRun | Current drawn from VCC Pin while gate is switching. Excluding Gate Current | Dead time = 1µs maximum dead time | 8 | mA | ||
ICCLatchFault | Current drawn from VCC pin in latched fault state (1) | For UCC256601 | 1 | mA | ||
REGULATED SUPPLY | ||||||
V5P | Regulated supply voltage(1) | no load | 4.75 | 5 | 5.25 | V |
Regulated supply voltage | 10mA load | 4.75 | 5 | 5.25 | V | |
V5PUVLO | V5P under voltage lock out voltage(1) | 4 | V | |||
IV5PStartupCurrLimit | Max current that can be drawn on the pin when VCCP< VCCStartSelf (1) | 6 | mA | |||
IV5PCurrLimit | V5P at IV5P =15mA (1) | VCCP=15V | 10.2 | mA | ||
HIGH VOLTAGE STARTUP | ||||||
IVCC_Charge_Low | Reduced VCCP charge current from HV Pin | VHV = 20V, VCC = 0V, For UCC256601,UCC256602,UCC256604 | 0.23 | 0.44 | 0.65 | mA |
IVCC_Charge_High | Full VCCP charge current | VHV = 20V, VCC = 4V, For UCC256601,UCC256602,UCC256604 | 7.5 | 10 | 13.8 | mA |
IHVZCD | Highest AC zero crossing detection test current | For UCC256601,UCC256604 | 0.625 | mA | ||
IXCAPDischarge | X-cap discharge current | For UCC256601,UCC256604 | 8.7 | 11.5 | 13.5 | mA |
Vzero-crossing | HV pin voltage threshold that zero-crossing is detected | For UCC256601,UCC256604 | 8 | 9 | 11 | V |
tXCAPZCD | AC zero crossing detection window length for first four test current stage (1) | For UCC256601,UCC256604 | 10 | 12 | 14 | ms |
tXCAPZCDLast | AC zero crossing detection window length for final test current stage (1) | For UCC256601,UCC256604 | 36 | ms | ||
tXCAPIdle | AC zero crossing detection idle period length (1) | For UCC256601,UCC256604 | 700 | ms | ||
tXCAPDischarge | Time for X-cap discharge current active (1) | For UCC256601,UCC256604 | 360 | ms | ||
tXCAPJFETON | Time of first X-cap detection after JFETON (1) | For UCC256601,UCC256604 | 12 | ms | ||
IXCAP_I0 | X-Cap test current I0 | For UCC256601,UCC256604 | 125 | uA | ||
IXCAP_Idel1 | X-Cap test current I1 | For UCC256601,UCC256604 | 125 | uA | ||
IXCAP_Idel1 | X-Cap test current I2 | For UCC256601,UCC256604 | 250 | uA | ||
IXCAP_Idel1 | X-Cap test current I3 | For UCC256601,UCC256604 | 375 | uA | ||
BULK VOLTAGE SENSE | ||||||
VBLKStartHys | BLK voltage that allows LLC to start switching (1) | 0.09 | 0.1 | 0.11 | V | |
VBLKStop | BLK voltage that forces LLC operation to stop | 0.98 | 1 | 1.02 | V | |
IBLKHys | BLK hysteresis current | 5 | µA | |||
tBLKStopDC | BLK shut down duration(1) | 12 | 14 | 16 | μs | |
FEEDBACK PIN | ||||||
RFBInternal | Internal pull down resistor value | For UCC256601, UCC256604 | 85 | 100 | 115 | kΩ |
RFBInternal | Internal pull down resistor value | For UCC256602, UCC256603 | 42.5 | 50 | 57.5 | kΩ |
IFB | FB internal current source | For UCC256601, UCC256604 | 68 | 80 | 92 | µA |
IFB | FB internal current source | For UCC256602, UCC256603 | 136 | 160 | 184 | µA |
VFB | FB pin voltage when FB pin sink current is at (IFB - 50 µA) | Iopto = 0.37 * IFB | 3.3 | 3.5 | 3.7 | V |
ΔVFB | FB pin voltage variation when FB pin sink current ranges from (Iopto = 0.37*IFB to Iopto = 0.94*IFB) | 0.6 | V | |||
ΔVclamp | FB pin voltage variation when FB pin sink current ranges from (Iopto = 0.94*IFB) to (Iopto = 1.06*IFB) | (Iopto = 0.94*IFB) to (Iopto = 1.06*IFB) | 0.3 | V | ||
IFBclamp | Maximum FB internal current source when FB is clamped | For UCC256601, UCC256604 | 75 | 87.5 | 100 | μA |
IFBclamp | Maximum FB internal current source when FB is clamped | For UCC256602, UCC256603 | 150 | 175 | 200 | μA |
ΔVFBclamp | FB pin voltage variation when FB pin sink current ranges from (IIopto = 1.06IFB) to (IIopto = IFB + 0.94*IFBClamp) | (IIopto = 1.06IFB) to (IIopto = IFB + 0.94*IFBClamp) | 0.5 | V | ||
f-3dB | Feedback chain -3 dB cut off frequency (2) | FBReplica from 4.5V to 0.5V | 1 | MHz | ||
VFBOLP | OLP protection(1) | 4.75 | V | |||
TOLP | OLP protection time (1) | 100 | ms | |||
RESONANT CURRENT SENSE | ||||||
VISNS_OCP | OCP threshold | For TSET option >2.5V (1) | 3.9 | 4 | 4.1 | V |
VISNS_OCP | OCP threshold | For TSET option <2.5V | 3.4 | 3.5 | 3.6 | V |
VISNS_OCP_SS | OCP threshold during soft start | 2.9 | 3 | 3.1 | V | |
nOCP | Number of OCP cycles before OCP fault is tripped (1) | 7 | ||||
nOCP_SS | Number of OCP cycles before OCP fault is tripped at startup(2) | 50 | ||||
VIpolarityHyst | ISNS Polarity comparator hysterisis | 40 | mV | |||
VISNS_ZCS | ZCS comparator +Ve threshold after Soft Start | 100 | mV | |||
VISNS_ZCSn | ZCS comparator -Ve threshold, after Soft Start | -100 | mV | |||
VISNS_MINCURR_SS | +Ve ISNS threshold during Soft Start | 50 | mV | |||
VISNS_MINCURR_SSn | -Ve ISNS threshold during Soft Start | -50 | mV | |||
tleb | Leading edge blanking for ZCS & OCP1 comparators(1) | 250 | ns | |||
TZCSFault | Fault detected when ZCS event persisits for the idicated time(2) | ZCS Event persists | 10 | ms | ||
GATE DRIVER | ||||||
VLOL | LO output low voltage | Isink = 20mA | 0.12 | V | ||
VRVCC - VLOH | LO output high voltage | Isource = 20mA | 0.3 | V | ||
VHOL - VHS | HO output low voltage | Isink = 20mA | 0.12 | V | ||
VHB - VHOH | HO output high voltage | Isource = 20mA | 0.35 | V | ||
VHB-HSUVLOFall | High side gate driver UVLO falling threshold | 6.6 | 7.25 | 8 | V | |
VHB-HSUVLOHys | High side gate driver UVLO threshold hysteresis | 0.78 | 0.9 | 1.05 | V | |
Isource_pk_HO | HO peak source current (2) | At VCCP=12V | -0.6 | A | ||
Isource_pk_LO | LO peak source current (2) | At VCCP=12V | -0.6 | A | ||
Isink_pk_HO | HO peak sink current (2) | At VCCP=12V | 1.2 | A | ||
Isink_pk_LO | LO peak sink current (2) | At VCCP=12V | 1.2 | A | ||
BOOTSTRAP | ||||||
IBOOT_QUIESCENT | (HB - HS) quiescent current | HB - HS = 12V | 60 | 70 | µA | |
IBOOT_LEAK | HB to GND leakage current | VHB = 600V | 0.40 | 5.40 | µA | |
tChargeBoot | Length of charge boot state(1) | 230 | 265 | 300 | µs | |
SOFT START | ||||||
SSRamp | Soft Start Ramp time(1) | 25 | ms | |||
OVP/OTP | ||||||
Vclamp_otp | Clamp Voltage at 0mA(1) | At 0mA current flowing throug the clamp | 1.35 | 1.5 | 1.65 | V |
Vclamp_otp | Clmap Voltage at 1mA(1) | At 1mA current flowing throug the clamp | 2.9 | 3.5 | 4.1 | V |
IOTP | Courent source on the BW/OTP pin | 100 | uA | |||
VOVPpos | Output voltage OVP - Threshold rising | 3.5 | V | |||
VOTPNeg | OTP - Threshold falling | 0.8 | V | |||
OTPCompHys | OTP comparator hysteresis | 60 | 90 | 125 | mV | |
OVPCompHys | OVP comparator hysteresis | 65 | 100 | 145 | mV | |
OTPBlankingstartup | OTP bkanking time at startup | 50 | ms | |||
TOTPFault | OTP Fuault detection time | 330 | us | |||
TOVPFault | OVP Fuault detection time(2) | 40 | us | |||
ILLPrgm | LL pin sourcing current for Burst mode transition threshold programming(2) | 10 | μA | |||
tLLPrgm | Burst mode transition threshold programming time(2) | 2 | ms | |||
ADAPTIVE DEADTIME | ||||||
dVHS/dt | Detectable slew rate (falling slope) (2) | 0.1 | 200 | V/ns | ||
FAULT RECOVERY | ||||||
tPauseTimeOut | Paused timer (1) | 1 | s | |||
THERMAL SHUTDOWN | ||||||
TJ_r | Thermal shutdown temperature (1) | Temperature rising | 130 | 140 | °C | |
TJ_H | Thermal shutdown hsyterisis (1) | 20 | °C |