JAJSNO5A December 2023 – November 2024 TAC5242
PRODUCTION DATA
The standard I2S protocol is defined for only two channels: left and right. In I2S mode, the MSB of the left slot 0 is transmitted on the falling edge of BCLK and received on the rising edge of BCLK, in the second cycle after the falling edge of FSYNC. The MSB of the right slot 0 is transmitted on the falling edge of BCLK and received on the rising edge of BCLK in the second cycle after the rising edge of FSYNC. Each subsequent data bit is transmitted on the falling edge of BCLK and received on the rising edge of BCLK. In controller mode, FSYNC is transmitted on the rising edge of BCLK. Figure 7-3 and Figure 7-4 show the protocol timing for I2S operation in target and controller mode of operation.
For proper operation of the audio bus in I2S mode, the number of bit clocks per frame must be greater than or equal to the number of active input and output channels (including left and right slots) times the configured word length of the input and output channel data.