JAJSNO5A December 2023 – November 2024 TAC5242
PRODUCTION DATA
The device integrates a built-in, low-noise microphone bias pin that outputs a high PSRR, low noise output voltage equal to VREF that can be used in the system for biasing electret-condenser microphones or providing the supply to the MEMS analog or digital microphones. The integrated bias amplifier supports up to 5mA of load current that can be used for multiple microphones. When using this MICBIAS pin for biasing or supplying various microphones, avoid any common impedance on the board layout for the MICBIAS connection to minimize coupling across microphones.