JAJSNO5A December 2023 – November 2024 TAC5242
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td(DOUT-BCLK) | BCLK to DOUT delay | 50% of BCLK to 50% of DOUT, IOVDD = 1.8V | 26 | ns | ||
50% of BCLK to 50% of DOUT, IOVDD = 3.3V | 19 | |||||
td(DOUT-FSYNC) | FSYNC to DOUT delay in TDM or LJ mode | 50% of FSYNC to 50% of DOUT, IOVDD = 1.8V | 26 | ns | ||
50% of FSYNC to 50% of DOUT, IOVDD = 3.3V | 19 | |||||
f(BCLK) | BCLK output clock frequency; controller mode(1) | IOVDD = 1.8V | 12.288 | MHz | ||
IOVDD = 3.3V | 24.576 | |||||
td(FSYNC) | BCLK to FSYNC delay; controller mode | 50% of BCLK to 50% of FSYNC, IOVDD = 1.8V | 26 | ns | ||
50% of BCLK to 50% of FSYNC, IOVDD = 3.3V | 19 | |||||
tH(BCLK) | BCLK high pulse duration; controller mode | IOVDD = 1.8V | 36 | ns | ||
IOVDD = 3.3V | 18 | |||||
tL(BCLK) | BCLK low pulse duration; controller mode | IOVDD = 1.8V | 36 | ns | ||
IOVDD = 3.3V | 18 | |||||
tr(BCLK) | BCLK rise time; controller mode | 10% - 90% rise time, IOVDD = 1.8V | 10 | ns | ||
10% - 90% rise time, IOVDD = 3.3V | 10 | |||||
tf(BCLK) | BCLK fall time; controller mode | 90% - 10% fall time, IOVDD = 1.8V | 10 | ns | ||
90% - 10% fall time, IOVDD = 3.3V | 10 |