JAJSNZ6B June 2022 – October 2024 ADC12QJ1600-EP
PRODUCTION DATA
The sync header stream can be used to identify bit errors on the link or to correct bit errors. Two modes of operation are available in ADC12QJ1600-EP. Cyclic redundancy checking (CRC) can be used to identify bit errors. ADC12QJ1600-EP only supports 12-bit CRC (CRC-12) and does not support the optional 3-bit CRC-3 described by JESD204C. Alternatively, forward error correction (FEC) can be used to identify bit errors and then correct bit errors. For information on CRC-12, see Cyclic Redundancy Check (CRC) Mode. For information on FEC, see Forward Error Correction (FEC) Mode.