JAJSO73A December 2022 – June 2024 TCAN3403-Q1 , TCAN3404-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | HBM classification level 3A for all pins | ±4000 | V |
HBM classification level 3B for global pins CANH and CANL with respect to GND | ±10000 | V | |||
Charged-device model (CDM), per AEC Q100-011 CDM classification level C5 for all pins |
±750 | V |