JAJSO73A December 2022 – June 2024 TCAN3403-Q1 , TCAN3404-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Supply current normal mode |
Dominant | TXD = 0 V, STB = 0 V RL = 60 Ω, CL = open See Figure 7-1 |
42 | 55 | mA | |
Dominant | TXD = 0 V, STB = 0 V RL = 50 Ω, CL = open See Figure 7-1 |
50 | 60 | mA | |||
Recessive | TXD = VCC, STB = 0 V RL = 50 Ω, CL = open See Figure 7-1 |
7 | 8.2 | mA | |||
ICC | Supply current normal mode |
Dominant with bus fault | TXD = 0 V, STB = 0 V CANH = CANL = ±25 V RL = open, CL = open See Figure 7-1 |
130 | mA | ||
Supply current standby mode (TCAN3403) |
TXD = STB = VIO, RL = 50 Ω, CL = open , TJ <= 85 °C, See Figure 7-1 | 1 | 2 | µA | |||
TXD = STB = VIO, RL = 50 Ω, CL = open , TJ <= 125 °C, See Figure 7-1 | 1 | 3 | |||||
TXD = STB = VIO, RL = 50 Ω, CL = open, TJ <= 150 °C, See Figure 7-1 | 1 | 4 | |||||
Supply current standby mode (TCAN3404) | TXD = STB = VCC, RL = 50 Ω, CL = open, TJ <= 85 °C, See Figure 7-1 | 10 | 15 | µA | |||
TXD = STB = VCC, RL = 50 Ω, CL = open, TJ <= 125 °C, See Figure 7-1 | 10 | 16 | |||||
TXD = STB = VCC, RL = 50 Ω, CL = open, TJ <= 150 °C, See Figure 7-1 | 10 | 17 | |||||
IIO (only for TCAN3403 ) | I/O supply current normal mode | Dominant | TXD = 0 V, STB = 0 V RL = 60 Ω, CL = open RXD floating |
125 | 300 | µA |
|
recessive | TXD = VIO, STB = 0 V RL = 60 Ω, CL = open RXD floating |
19 | 48 | ||||
I/O supply current standby mode | TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, TJ <= 85 °C |
9 | 13 | ||||
TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, TJ <= 125 °C |
9 | 14 | |||||
TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, TJ <= 150 °C |
9 | 15 | |||||
ICC | Supply current (VCC pin current), shutdown mode (TCAN3404) | SHDN = VCC, RXD floating, TXD = VCC, TJ <= 85 °C | 2 | µA | |||
SHDN = VCC, RXD floating, TXD = VCC, TJ <= 150 °C | 5 | ||||||
UVCC(R) | Undervoltage detection VCC rising | Ramp up | 2.75 | 2.9 | V | ||
UVCC(F) | Undervoltage detection on VCC falling | Ramp down | 2.5 | 2.65 | |||
VHYS (UVCC) | Hysteresis voltage on UVCC | 120 | mV | ||||
UVIO(R) | Undervoltage detection VIO rising (TCAN3403) | Ramp up | 1.6 | 1.65 | V | ||
UVIO(F) | Undervoltage detection on VIO falling (TCAN3403) | Ramp down | 1.4 | 1.5 | |||
VHYS(UVIO) | Hysteresis voltage on UVIO | 50 | mV |