JAJSO83 May   2024 THVD2410V-EP , THVD2450V-EP

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  ESD Ratings [IEC]
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Power Dissipation
    7. 5.7  Electrical Characteristics
    8. 5.8  Switching Characteristics - 250 kbps
    9. 5.9  Switching Characteristics - 1 Mbps
    10. 5.10 Switching Characteristics - 20 Mbps
    11. 5.11 Switching Characteristics - 50 Mbps
    12. 5.12 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 ±70-V Fault Protection
      2. 7.3.2 Integrated IEC ESD and EFT Protection
      3. 7.3.3 Driver Overvoltage and Overcurrent Protection
      4. 7.3.4 Enhanced Receiver Noise Immunity
      5. 7.3.5 Receiver Fail-Safe Operation
      6. 7.3.6 Low-Power Shutdown Mode
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Data Rate and Bus Length
        2. 8.2.1.2 Stub Length
        3. 8.2.1.3 Bus Loading
        4. 8.2.1.4 Transient Protection
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 サード・パーティ製品に関する免責事項
    2. 9.2 ドキュメントの更新通知を受け取る方法
    3. 9.3 サポート・リソース
    4. 9.4 Trademarks
    5. 9.5 静電気放電に関する注意事項
    6. 9.6 用語集
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Device Functional Modes

When the driver enable pin, DE, is logic high, the differential outputs A and B follow the logic states at data input D. A logic high at D causes A to turn high and B to turn low. In this case the differential output voltage defined as VOD = VA – VB is positive. When D is low, the output states reverse: B turns high, A becomes low, and VOD is negative.

When DE is low, both outputs turn high-impedance. In this condition the logic state at D is irrelevant. The DE pin has an internal pull-down resistor to ground, thus when left open the driver is disabled (high-impedance) by default. The D pin has an internal pull-up resistor to VCC, thus, when left open while the driver is enabled, output A turns high and B turns low.

Table 7-1 Driver Function Table
INPUTENABLEOUTPUTSFUNCTION
DDEA/YB/Z
HHHLActively drive bus high
LHLHActively drive bus low
XLZZDriver disabled
XOPENZZDriver disabled by default
OPENHHLActively drive bus high by default

When the receiver enable pin, RE, is logic low, the receiver is enabled. When the differential input voltage defined as VID = VA – VB is higher than the positive input threshold, VTH+, the receiver output, R, turns high. When VID is lower than the negative input threshold, VTH-, the receiver output, R, turns low. If VID is between VTH+ and VTH- the output is indeterminate.

When RE is logic high or left open, the receiver output is high-impedance and the magnitude and polarity of VID are irrelevant. Internal biasing of the receiver inputs causes the output to go failsafe-high when the transceiver is disconnected from the bus (open-circuit), the bus lines are shorted to one another (short-circuit), or the bus is not actively driven (idle bus).

Table 7-2 Receiver Function Table
DIFFERENTIAL INPUTENABLEOUTPUTFUNCTION
VID = VA – VBRER
VTH+ < VIDLHReceive valid bus high
VTH- < VID < VTH+L?Indeterminate bus state
VID < VTH-LLReceive valid bus low
XHZReceiver disabled
XOPENZReceiver disabled by default
Open-circuit busLHFail-safe high output
Short-circuit busLHFail-safe high output
Idle (terminated) busLHFail-safe high output

Table 7-3 shows SLR (slew rate select) pin functionality. SLR has integrated pull-down, so the device remains in higher speed mode until SLR is pulled high which limits the slew rate and puts the device in slower speed mode.

Table 7-3 SLR pin control
Device Functionality w.r.t SLR pin
THVD2410V-EP SLR = Low or floating: Both transmitter (TX) and receiver (RX) maximum speed is 1Mbps

SLR = High: Both TX and RX maximum speed is limited to 250kbps

THVD2450V-EP, THVD2452V-EP SLR = Low or floating: Both transmitter (TX) and receiver (RX) maximum speed is 50Mbps

SLR = High: Both TX and RX maximum speed is limited to 20Mbps

Table 7-4 shows the device behavior in undervoltage scenarios:

Table 7-4 Supply Function Table
Supply Function Table VIO Driver Output Receiver Output
> UVVCC(rising) > UVVIO(rising) Determined by DE and D inputs Determined by RE and A-B
< UVVCC(falling) > UVVIO(rising) High impedance High impedance
> UVVCC(rising) < UVVIO(falling) High impedance High impedance
< UVVCC(falling) < UVVIO(falling) High impedance High impedance