JAJSO83 May 2024 THVD2410V-EP , THVD2450V-EP
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge, Half duplex devices THVD2410V/2450V-EP (1) | Contact discharge, per IEC 61000-4-2 | Bus terminals and GND | ±15,000 | V |
Air-gap discharge, per IEC 61000-4-2 | Bus terminals and GND | ±15,000 | |||
V(ESD) | Electrostatic discharge, Full duplex devices THVD2452V-EP | Contact discharge, per IEC 61000-4-2 | Bus terminals and GND | ±8,000 | V |
Air-gap discharge, per IEC 61000-4-2 | Bus terminals and GND | ±8,000 | |||
V(EFT) | Electrical fast transient | Per IEC 61000-4-4 |
Bus terminals | ±4,000 | V |