JAJSO83 May 2024 THVD2410V-EP , THVD2450V-EP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Driver and receiver enabled, loopback for full duplex devices (A connected to Y, B connected to Z) VCC = 5.5 V, TA = 125 °C, square wave at 50% duty cycle |
Unterminated RL = 300 Ω, CL = 50 pF (driver) |
THVD2410V-EP | 250 kbps | 160 | mW |
1Mbps | 250 | |||||
THVD2450V-EP THVD2452V-EP | 20Mbps | 310 | ||||
50 Mbps | 630 | |||||
RS-422 load RL = 100 Ω, CL = 50 pF (driver) |
THVD2410V-EP | 250 kbps | 170 | mW | ||
1Mbps | 250 | |||||
THVD2450V-EP THVD2452V-EP | 20Mbps | 290 | ||||
50 Mbps | 570 | |||||
RS-485 load RL = 54 Ω, CL = 50 pF (driver) |
THVD2410V-EP | 250 kbps | 220 | mW | ||
1Mbps | 280 | |||||
THVD2450V-EP THVD2452V-EP | 20Mbps | 325 | ||||
50 Mbps | 560 |