JAJSO83 May 2024 THVD2410V-EP , THVD2450V-EP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | VCC = 3 to 3.6 V, Typical at 3.3 V | RL = 54 Ω, CL = 50 pF See Figure 6-3 |
4 | 8 | 15 | ns |
VCC = 4.5 to 5.5 V, Typical at 5 V | 4 | 7 | 15 | ns | |||
tPHL, tPLH | Propagation delay | VCC = 3 to 3.6 V, Typical at 3.3 V | 6 | 12 | 30 | ns | |
VCC = 4.5 to 5.5 V, Typical at 5 V | 4 | 9 | 26 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | VCC = 3 to 3.6 V, Typical at 3.3 V | 1 | 3 | ns | ||
VCC = 4.5 to 5.5 V, Typical at 5 V | 1 | 3 | ns | ||||
tPHZ, tPLZ | Disable time | RE = X | See Figure 6-4 and Figure 6-5 | 17 | 35 | ns | |
tPZH, tPZL | Enable time | RE = 0 V | 14 | 39 | ns | ||
RE = VIO | 3 | 4.5 | μs | ||||
tSHDN | Time to shutdown | RE = VIO | 50 | 500 | ns | ||
Receiver | |||||||
tr, tf | Output rise/fall time | CL = 15 pF | See Figure 6-6 | 1.5 | 6 | ns | |
tPHL, tPLH | Propagation delay | VIO = 3 V to 3.6 V | 25 | 33 | 58 | ns | |
VIO = 1.65 V to 1.95 V | 25 | 35 | 60 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | CL = 15 pF | 0.5 | 5 | ns | ||
tPHZ, tPLZ | Disable time | DE = X | 12 | 25 | ns | ||
tPZH(1), tPZL(1) |
Enable time | DE = VIO | See Figure 6-7 | 50 | 82 | ns | |
tPZH(2), tPZL(2) |
Enable time | DE = 0 V | See Figure 6-8 | 2.8 | 5 | μs | |
tD(OFS) | Delay to enter fail-safe operation | CL = 15 pF | See Figure 6-9 | 7 | 10 | 18 | μs |
tD(FSO) | Delay to exit fail-safe operation | 19 | 32 | 50 | ns | ||
tSHDN | Time to shutdown | DE = 0 V | See Figure 6-8 | 50 | 500 | ns |