JAJSOA3B February 2023 – June 2024 TPS25948
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input voltage range | IN | 3.5 | 23 | V |
VOUT | Output voltage range | OUT | min (23, VIN + 20) | V | |
VEN/UVLO | Enable pin voltage range | EN/UVLO | 5(1) | V | |
VOVLO | OVLO pin voltage range | OVLO | 0.5 | 1.5 | V |
VdVdt | dVdT capacitor voltage rating | dVdt | VIN + 5 V(2) | V | |
VRCBCTRL | RCBCTRL pin voltage range | RCBCTRL | 5 | V | |
VFLTB | FLTB pin voltage range | FLTB | 5 | V | |
VSPLYGD | SPLYGD/SPLYGD pin voltage range | SPLYGD/SPLYGD | 5 | V | |
VITIMER | ITIMER pin capacitor voltage rating | ITIMER | 4 | V | |
RILM | ILM pin resistance | ILM | 536 | 4834 | Ω |
ILOAD | Continuous switch current, TJ ≤ 125℃ | IN to OUT or OUT to IN | 8 | A | |
TJ | Junction temperature | –40 | 125 | °C |