JAJSOF1C December 2022 – June 2024 TPS7A21-Q1
PRODMIX
PRODUCT(1)(2) | VOUT |
---|---|
TPS7A21xx(x)(C)PQ(W)yyyzQ1 | xx(x) is the nominal output voltage. For output
voltages with a resolution of 100 mV, two digits are used in the
ordering number; otherwise, three digits are used (for example, 28 =
2.8V; 125 = 1.25V). C (when present) indicates an alternate pin configuration. P indicates an active output discharge feature. All variants of the TPS7A21 actively discharge the output when the device is disabled. Q indicates that this device is a Grade-1 device in accordance with the AEC-Q100 standard. W (when present) indicates the package has wettable flanks. yyy is the package designator. z is the package quantity. R is for a 3,000 piece reel. Q1 indicates that this is an automotive grade (AEC-Q100) device. |