JAJSOF1C December 2022 – June 2024 TPS7A21-Q1
PRODMIX
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DRB | DSG0008B | DSG0008A (C Version) | ||
EN | 5 | 5 | 2 | I | Enable pin. Drive EN greater than VEN(HI) to turn on the regulator. Drive EN less than VEN(LO) to put the low-dropout regulator (LDO) into shutdown mode. |
GND | 4 | 4 | 1 | — | Ground pin. |
IN | 8 | 7, 8 | 3, 4 | I | Input pin. For best transient response and to minimize input impedance, use the recommended value or larger ceramic capacitor from IN to ground as listed in the Recommended Operating Conditions table and the Input and Output Capacitor Requirements section. Place the input capacitor as close to the output of the device as possible. |
NC | 2, 3, 6, 7 | 3, 6 | 7, 8 | — | No internal connection. Ground this pin for better thermal performance. |
OUT | 1 | 1, 2 | 5, 6 | O | Regulated output voltage pin. Connect a low-equivalent series resistance (ESR) capacitor to this pin. For best transient response, use the nominal recommended value or larger capacitor from OUT to GND. An internal pulldown resistor prevents a charge from remaining on OUT when the regulator is in shutdown mode (VEN < VEN(LOW)). |
Thermal Pad | The thermal pad is electrically connected to the GND node. Connect to the GND plane for improved thermal performance. |