JAJSOG4C July 2007 – April 2022 PCA9306-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI/O | Input/output voltage | SCL1, SDA1, SCL2, SDA2 | 0 | 5 | V |
VREF1 | Reference voltage | 0 | 5 | V | |
VREF2 | Reference voltage | 0 | 5 | V | |
EN | Enable input voltage | 0 | 5 | V | |
IPASS | Pass switch current | 64 | mA | ||
TA | Operating free-air temperature | –40 | 105 | °C |