JAJSOG4C July 2007 – April 2022 PCA9306-Q1
PRODUCTION DATA
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1 | GND | Ground, 0 V |
2 | VREF1 | Low-voltage-side reference supply voltage for SCL1 and SDA1 |
3 | SCL1 | Serial clock, low-voltage side. Connect to VREF1 through a pullup resistor. |
4 | SDA1 | Serial data, low-voltage side. Connect to VREF1 through a pullup resistor. |
5 | SDA2 | Serial data, high-voltage side. Connect to VREF2 through a pullup resistor. |
6 | SCL2 | Serial clock, high-voltage side. Connect to VREF2 through a pullup resistor. |
7 | VREF2 | High-voltage-side reference supply voltage for SCL2 and SDA2 |
8 | EN | Switch enable input. Connected to VREF2 and pulled up through a high resistor. |