Table 9-1 describes the two functions of the translation device.
Table 9-1 Function TableINPUT EN(1) | TRANSLATOR FUNCTION |
---|
H | SCL1 = SCL2, SDA1 = SDA2 |
L | Disconnect |
(1) EN is controlled by the VREF2 logic levels and must be at least 1 V higher than VREF1 for best translator operation.