JAJSOO3B October 2014 – October 2024 TMP75B-Q1
PRODUCTION DATA
Figure 7-7 shows the internal register structure of the TMP75B-Q1. Use the 8-bit pointer register to address a given data register. The pointer register uses the two LSBs to identify which of the data registers respond to a read or write command. Figure 8-1 identifies the bits of the pointer register byte.