JAJSOO3B October 2014 – October 2024 TMP75B-Q1
PRODUCTION DATA
The TMP75B-Q1 resets the serial interface if SCL or SDA are held low for 54ms (typical) between a start and stop condition. If the TMP75B-Q1 is pulled low, the device releases the bus and then waits for a start condition. To avoid activating the timeout function, maintaining a communication speed of at least 1kHz is necessary for the SCL operating frequency.