JAJSOO3B October 2014 – October 2024 TMP75B-Q1
PRODUCTION DATA
The TMP75B-Q1 operates with power supply in the range of 1.4V to 3.6V. The device is optimized for operation at 1.8V supply but can measure temperature accurately in the full supply range.
A power-supply bypass capacitor is recommended; place this capacitor as close as possible to the supply and ground pins of the device. A typical value for this supply bypass capacitor is 0.01μF. Applications with noisy or high-impedance power supplies can require additional decoupling capacitors to reject power-supply noise.