JAJSOR1E June   2022  – August 2024 LM5177

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Handling Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Gate Driver Rise Time and Fall Time
    2. 6.2 Gate Driver Dead (Transition) Time
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-On Reset (POR System)
      2. 7.3.2  Buck-Boost Control Scheme
        1. 7.3.2.1 Boost Mode
        2. 7.3.2.2 Buck Mode
        3. 7.3.2.3 Buck-Boost Mode
      3. 7.3.3  Power Save Mode
      4. 7.3.4  Supply Voltage Selection – VMAX Switch
      5. 7.3.5  Enable and Undervoltage Lockout
      6. 7.3.6  Oscillator Frequency Selection
      7. 7.3.7  Frequency Synchronization
      8. 7.3.8  Voltage Regulation Loop
      9. 7.3.9  Output Voltage Tracking
      10. 7.3.10 Slope Compensation
      11. 7.3.11 Configurable Soft Start
      12. 7.3.12 Peak Current Sensor
      13. 7.3.13 Current Monitoring and Current Limit Control Loop
      14. 7.3.14 Short Circuit - Hiccup Protection
      15. 7.3.15 nFLT Pin and Protections
      16. 7.3.16 Device Configuration Pin
      17. 7.3.17 Dual Random Spread Spectrum – DRSS
      18. 7.3.18 Gate Driver
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Custom Design with WEBENCH Tools
        2. 8.2.2.2  Frequency
        3. 8.2.2.3  Feedback Divider
        4. 8.2.2.4  Inductor and Current Sense Resistor Selection
        5. 8.2.2.5  Slope Compensation
        6. 8.2.2.6  Output Capacitor
        7. 8.2.2.7  Input Capacitor
        8. 8.2.2.8  UVLO Divider
        9. 8.2.2.9  Soft-Start Capacitor
        10. 8.2.2.10 MOSFETs QH1 and QL1
        11. 8.2.2.11 MOSFETs QH2 and QL2
        12. 8.2.2.12 Frequency Compensation
        13. 8.2.2.13 External Component Selection
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Bi-Directional Power Backup
      2. 8.3.2 Parallel (Multiphase) Operation
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Power Stage Layout
      2. 10.1.2 Gate Driver Layout
      3. 10.1.3 Controller Layout
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 サード・パーティ製品に関する免責事項
      2. 11.1.2 Development Support
        1. 11.1.2.1 Custom Design with WEBENCH Tools
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 サポート・リソース
    4. 11.4 Trademarks
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 用語集
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Bi-Directional Power Backup

The precise reverse current limit of the device enables the LM5177 to charge a storage element on the input of the power stage. Once the integrated average current limitation circuit of the LM5177 is enabled on the input, the third regulation loop maintains a constant current operation to charge the storage on the input for example a battery or super-capacitor array. The end of charge voltage for the input can be regulated by a simple hysteric regulation approach or by using a linear approach with an external operational amplifier as well as an equivalent digital regulation scheme.

Once the system power supply is interrupted or has a malfunction the LM5177 imitatively supplies the connected system load as soon the selected backup voltage threshold triggers. The seamless transition is maintained by the buck-boost voltage control loop, which stays in regulation during charging and ensures a minimum voltage drop for the connected system during backup.

Benefits:

  • Seamless and automatic transition from main system supply to the power backup
  • Combination of energy storage charging control and backup regulator with a single chip solution
  • Single inductor solution, that is one power stage for charging and backup operation
  • Constant current constant voltage operation possible to realize with
  • Adjustable on-the-fly transition voltage using the output feedback divider
  • Scalable solution for multiple systems. Power levels are adjusted with the BOM. Topologies and architecture qualification maintains the same.


LM5177 Simplified Schematic of a
                    Bi-Directional Operation

Figure 8-16 Simplified Schematic of a Bi-Directional Operation

Below you find a overview for the control loop interacting together in the DC/DC Backup application. The central point for the interaction is the COMP pin which defines the peak current target for the underlying bi-directional peak current control loop

  1. Internal peak current loop. The control input signal from the COMP pin sets the bi-directional (positive and negative pack current) for the PWM logic.
  2. The internal output voltage loop is controlling the Vo or system voltage once the system supply voltage is not there anymore and Vo drops below the selected voltage by the FB-PIN
  3. The internal constant current loop limits and regulates the peak current in the selected direction. For most power backup cases the negative (charging) current is selected. By activating the constant current limit the peak current gets clamped and cannot reach his full value which enables a lower charging current that the forward discharging current as the forward direction don’t get limited if the negative direction of the constant current loop is selected.
  4. The input voltage (VBAT) constant voltage regulation can be added externally with a linear regulator in the COMP-pin. Once the battery voltage reaches the desired target voltage the regulator pulls up the peak current set-point and the charging operation stops.


LM5177 Overview of the Control loops for DC/DC Backup application

Figure 8-17 Overview of the Control loops for DC/DC Backup application