JAJSOY8H November 2011 – July 2022 BQ24160 , BQ24160A , BQ24161 , BQ24161B , BQ24163 , BQ24168
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage range (with respect to VSS) | IN, USB | –2 | 20 | V |
PMIDI, PMIDU, BOOT | –0.3 | 20 | V | |
SW | –0.7 | 12 | V | |
SDA, SCL, SYS, BAT, STAT, BGATE, DRV, TS, D+, D–, INT, PSEL, CD | –0.3 | 7 | V | |
BOOT to SW | –0.3 | 7 | V | |
Output current (continuous) | SW | 4.5 | A | |
SYS, BAT | 3.5 | A | ||
Input current (continuous) | IN | 2.75 | A | |
USB | 1.75 | A | ||
Output sink current | STAT | 10 | mA | |
INT | 1 | mA | ||
Operating free-air temperature range | –40 | 85 | °C | |
Junction temperature, TJ | –40 | 125 | °C | |
Lead temperature (soldering, 10 s) | 300 | ° C |