JAJSPA0Q April 1999 – August 2024 MAX3243
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
C2+ | 1 | — | Positive lead of C2 capacitor |
C2– | 2 | — | Negative lead of C2 capacitor |
V– | 3 | O | Negative charge pump output for storage capacitor only |
RIN1:RIN5 | 4, 5, 6, 7, 8 | I | RS232 line data input (from remote RS232 system) |
DOUT1:DOUT3 | 9, 10, 11 | O | RS232 line data output (to remote RS232 system) |
DIN3:DIN1 | 12, 13, 14 | I | Logic data input (from UART) |
ROUT5:ROUT1 | 15, 16, 17, 18, 19 | O | Logic data output (to UART) |
ROUT2B | 20 | O | Always Active non-inverting output for RIN2 (normally used for ring indicator) |
INVALID | 21 | O | Active low output when all RIN are unpowered |
FORCEOFF | 22 | I | Low input forces DOUT1-5, ROUT1-5 high Z per Section 7.4 |
FORCEON | 23 | I | High forces drivers on. Low is automatic mode per Section 7.4 |
C1– | 24 | — | Negative lead on C1 capacitor |
GND | 25 | — | Ground |
VCC | 26 | — | Supply Voltage, Connect to 3V to 5.5V power supply |
V+ | 27 | O | Positive charge pump output for storage capacitor only |
C1+ | 28 | — | Positive lead of C1 capacitor |