JAJSPA0Q April 1999 – August 2024 MAX3243
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range(2) | –0.3 | 6 | V | |
V+ | Positive output supply voltage range(2) | –0.3 | 7 | V | |
V– | Negative output supply voltage range(2) | 0.3 | –7 | V | |
V+ – V– | Supply voltage difference(2) | 13 | V | ||
VI | Input voltage range | Driver, FORCEOFF, FORCEON | –0.3 | 6 | V |
Receiver | –25 | 25 | |||
VO | Output voltage range | Driver | –13.2 | 13.2 | V |
Receiver, INVALID | –0.3 | VCC + 0.3 | |||
TJ | Operating virtual junction temperature | 150 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |