JAJSPA0Q April 1999 – August 2024 MAX3243
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP(1) | UNIT | |
---|---|---|---|---|
tvalid | Propagation delay time, low- to high-level output | VCC = 5 V | 1 | μs |
tinvalid | Propagation delay time, high- to low-level output | VCC = 5 V | 30 | μs |
ten | Supply enable time | VCC = 5 V | 100 | μs |