JAJSPE7K September 1997 – May 2024 SN74LV240A
PRODMIX
These octal buffers/drivers with inverted outputs are designed for 2 V to 5.5 V VCC operation.
The ’LV240A devices are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
These devices are organized as two 4-bit buffers/line drivers with separate output-enable ( OE) inputs. When OE is low, the device passes inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.