JAJSPE7K September 1997 – May 2024 SN74LV240A
PRODMIX
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.56 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | –0.49 | |||
VOH(V) | Quiet output, minimum dynamic VOH | 2.82 | |||
VIH(D) | High-level dynamic input voltage | 2.31 | |||
VIL(D) | Low-level dynamic input voltage | 0.99 |