JAJSPG4K september 2003 – april 2023 THS3091 , THS3095
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
THS3091 | THS3095 | |||
NC | 1, 5, 8 | 5 | — | No connection |
PD | — | 8 | I | Amplifier power down Low = amplifier disabled High (default) = amplifier enabled |
REF | — | 1 | I | Voltage reference input to set PD threshold level |
VIN– | 2 | 2 | I | Inverting input |
VIN+ | 3 | 3 | I | Noninverting input |
VOUT | 6 | 6 | O | Output of amplifier |
VS– | 4 | 4 | P | Negative power supply |
VS+ | 7 | 7 | P | Positive power supply |