JAJSPM1C March 2011 – November 2023 TPS40170
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | 10 | 60 | V | ||
VIN(ripple) | Input ripple | IOUT = 6 A | 0.5 | |||
VOUT | Output voltage | 0 A ≤ IOUT ≤ 20 A | 4.8 | 5.0 | 5.2 | |
Line regulation | 10 V ≤ VIN ≤ 60 V | 0.5% | ||||
Load regulation | 0 A ≤ IOUT ≤ 6 A | 0.5% | ||||
VRIPPLE | Output ripple | IOUT = 6 A | 100 | mV | ||
VOVER | Output overshoot | ΔIOUT = 2.5 A | 250 | |||
VUNDER | Output undershoot | ΔIOUT = -2.5 A | 250 | |||
IOUT | Output current | 10 V ≤ VIN ≤ 60 V | 0 | 6 | A | |
tSS | Soft-start time | VIN = 24 V | 4 | ms | ||
ISCP | Short-circuit current trip point | 8 | A | |||
η | Efficiency | VIN = 24 V, IOUT = 6 A | 94% | |||
fSW | Switching frequency | 300 | kHz | |||
Size | 1.5 | in2 |