JAJSPM1C March 2011 – November 2023 TPS40170
PRODUCTION DATA
Unless otherwise stated, these specifications apply for –40ºC ≤ TJ ≤ 125ºC, VVIN=12 V
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY | ||||||
VVIN | Input voltage range | 4.5 | 60 | V | ||
ISD | Shutdown current | VENABLE < 100 mV | 1 | 2.5 | µA | |
IQ | Operating current, drivers not switching | VENABLE ≥ 2 V, fSW = 300 kHz | 4.5 | mA | ||
ENABLE | ||||||
VDIS | ENABLE pin voltage to disable the device | 100 | mV | |||
VEN | ENABLE pin voltage to enable the device | 600 | ||||
IENABLE | ENABLE pin source current | 300 | nA | |||
8-V AND 3.3-V REGULATORS | ||||||
VBP | 8 V regulator output voltage | VENABLE ≥ 2 V, 8.2 V < VIN ≤ 60 V, 0 mA < IIN < 20 mA |
7.8 | 8.0 | 8.3 | V |
VDO | 8 V regulator dropout voltage, VIN-BP |
4.5 < VIN ≤ 8.2 V, VEN ≥ 2.0 V, IIN = 10 mA |
110 | 200 | mV | |
VVDD | 3.3 V regulator output voltage | VENABLE ≥ 2 V, 4.5 V < VIN ≤ 60 V, 0 mA < IIN < 5 mA |
3.22 | 3.30 | 3.42 | V |
FIXED AND PROGRAMMABLE UVLO | ||||||
VUVLO | Programmable UVLO ON voltage (at UVLO pin) | VENABLE ≥ 2 V | 878 | 900 | 919 | mV |
IUVLO | Hysteresis current out of UVLO pin | VENABLE ≥ 2 V , UVLO pin > VUVLO | 4.06 | 5.00 | 6.20 | µA |
VBP(ON) | VBP turn-on voltage | VENABLE ≥ 2 V, UVLO pin > VUVLO | 3.85 | 4.40 | V | |
VBP(OFF) | VBP turn-off voltage | 3.60 | 4.05 | |||
VBP(HYS) | VBP UVLO Hysteresis voltage | 180 | 400 | mV | ||
REFERENCE | ||||||
VREF | Reference voltage (+ input of the error amplifier) | TJ = 25°C, 4.5 V < VIN ≤ 60 V | 594 | 600 | 606 | mV |
–40°C ≤ TJ ≤ 125ºC, 4.5 V < VIN ≤ 60 V | 591 | 600 | 609 | |||
OSCILLATOR | ||||||
fSW | Switching frequency | Range (typical) | 100 | 600 | kHz | |
RRT = 100 kΩ, 4.5 V <VIN ≤ 60 V | 90 | 100 | 110 | |||
RRT = 31.6 kΩ, 4.5 V <VIN ≤ 60 V | 270 | 300 | 330 | |||
RRT = 14.3 kΩ, 4.5 V <VIN ≤ 60 V | 540 | 600 | 660 | |||
VVALLEY | Valley voltage | 0.7 | 1 | 1.2 | V | |
KPWM(1) | PWM Gain (VIN / VRAMP) | 4.5 V < VIN ≤ 60 V | 14 | 15 | 16 | V/V |
PWM AND DUTY CYCLE | ||||||
tON(min)(1) | Minimum controlled pulse | VIN = 4.5 V, fSW = 300 kHz | 100 | 150 | ns | |
VIN = 12 V, fSW = 300 kHz | 75 | 100 | ||||
VIN = 60 V, fSW = 300 kHz | 50 | 80 | ||||
tOFF(max)(1) | Minimum OFF time | VIN = 12 V, fSW = 300 kHz | 170 | 250 | ||
DMAX(1) | Maximum duty cycle | fSW = 100 kHz, 4.5 V < VIN ≤ 60 V | 95% | |||
FSW = 300 kHz, 4.5 V < VIN ≤ 60 V | 91% | |||||
fSW = 600 kHz, 4.5 V < VIN ≤ 60 V | 82% | |||||
ERROR AMPLIFIER | ||||||
GBWP(1) | Gain bandwidth product | 7 | 10 | 13 | MHz | |
AOL(1) | Open-loop gain | 80 | 90 | 95 | dB | |
IIB | Input bias current | 100 | nA | |||
IEAOP | Output source current | VFB = 0 V | 2 | mA | ||
IEAOM | Output sink current | VFB = 1 V | 2 | |||
PROGRAMMABLE SOFT-START | ||||||
ISS(source,start) | Soft-start source current at VSS < 0.5 V | VSS = 0.25 V | 42 | 52 | 62 | µA |
ISS(source,normal) | Soft-start source current at VSS > 0.5 V | VSS = 1.5 V | 9.3 | 11.6 | 13.9 | |
ISS(sink) | Soft-start sink current | VSS = 1.5 V | 0.77 | 1.05 | 1.33 | |
VSS(fltH) | SS pin HIGH voltage during fault (OC or thermal) reset timing | 2.38 | 2.50 | 2.61 | V | |
VSS(fltL) | SS pin LOW voltage during fault (OC or thermal) reset timing | 235 | 300 | 375 | mV | |
VSS(steady_state) | SS pin voltage during steady-state | 3.25 | 3.30 | 3.50 | V | |
VSS(offst) | Initial offset voltage from SS pin to error amplifier input | 525 | 650 | 775 | mV | |
TRACKING | ||||||
VTRK(ctrl)(1) | Range of TRK which overrides VREF | 4.5 V < VIN ≤ 60 V | 0 | 600 | mV | |
SYNCHRONIZATION (PRIMARY/SECONDARY) | ||||||
VMSTR | M/S pin voltage in primary mode | 3.9 | VIN | V | ||
VSLV(0) | M/S pin voltage in secondary 0 deg mode | 1.25 | 1.75 | |||
VSLV(180) | M/S pin voltage in secondary 180 deg mode | 0 | 0.75 | |||
ISYNC(in) | SYNC pin pull-down current | M/S configured as secondary- 0 degrees or secondary-180 degrees |
8 | 11 | 14 | µA |
VSYNC(in_high) | SYNC pin input high-voltage level | 2 | V | |||
VSYNC(in_low) | SYNC pin input low-voltage level | 0.8 | ||||
tSYNC(high_min) | Minimum SYNC high pulse-width | 40 | 50 | ns | ||
tSYNC(low_min) | Minimum SYNC low pulse-width | 40 | 50 | |||
GATE DRIVERS | ||||||
RHDHI | High-side driver pull-up resistance | CLOAD = 2.2 nF, IDRV = 300 mA | 1.37 | 2.64 | 3.50 | Ω |
RHDLO | High-side driver pull-down resistance | 1.08 | 2.40 | 3.35 | ||
RLDHI | Low-side driver pull-up resistance | 1.37 | 2.40 | 3.20 | ||
RLDLO | Low-side driver pull-down resistance | 0.44 | 1.10 | 1.70 | ||
tNON-OVERLAP1 | Time delay between HDRV fall and LDRV rise | CLOAD = 2.2 nF, VHDRV = 2 V, VLDRV = 2 V |
50 | ns | ||
tNON-OVERLAP2 | Time delay between HDRV rise and LDRV fall | 60 | ||||
OVERCURRENT PROTECTION (LOW-SIDE MOSFET SENSING) | ||||||
IILIM | ILIM pin source current | 4.5 V < VIN < 60 V, TJ = 25°C | 9.00 | 9.75 | 10.45 | µA |
IILIM,(ss) | ILIM pin source current during Soft-start | 15 | ||||
IILIM, Tc(1) | Temperature coefficient of ILIM current | 4.5 V < VIN < 60 V | 1400 | ppm | ||
VILIM(1) | ILIM pin voltage operating range | 4.5 V < VIN < 60 V | 50 | 300 | mV | |
OCPTH | Overcurrent protection threshold (Voltage across low-side FET for detecting overcurrent) | RILIM = 10 kΩ, IILIM = 10 µA (VILIM = 100 mV) |
–110 | –100 | –84 | |
SHORT CIRCUIT PROTECTION HIGH-SIDE MOSFET SENSING) | ||||||
VLDRV(max) | LDRV pin maximum voltage during calibration | RLDRV = open | 300 | 360 | mV | |
AOC3 | Multiplier factor to set the SCP based on OCP level setting at the ILIM pin | RLDRV = 10 kΩ | 2.75 | 3.20 | 3.60 | V/V |
AOC7 | RLDRV = open | 6.40 | 7.25 | 7.91 | ||
AOC15 | RLDRV = 20 kΩ | 13.9 | 16.4 | 18.0 | ||
THERMAL SHUTDOWN | ||||||
TSD,set(1) | Thermal shutdown set threshold | 4.5 V < VIN < 60 V | 155 | 165 | 175 | °C |
TSD,reset(1) | Thermal shutdown reset threshold | 125 | 135 | 145 | ||
Thyst(1) | Thermal shutdown hysteresis | 30 | ||||
POWERGOOD | ||||||
VOV | FB pin voltage upper limit for power good | 4.5 V < VIN < 60 V | 627 | 647 | 670 | mV |
VUV | FB pin voltage lower limit for power good | 527 | 552 | 570 | ||
VPG,HYST | Power good hysteresis voltage at FB pin | 8.5 | 20.0 | 32.0 | ||
VPG(out) | PGOOD pin voltage when FB pin voltage > VOV or < VUV, IPGD=2 mA | 100 | ||||
VPG(np) | PGOOD pin voltage when device power is removed | VIN is open, 10 kΩ to VEXT = 5 V | 1 | 1.5 | V | |
BOOT DIODE | ||||||
VDFWD | Bootstrap diode forward voltage | I = 20 mA | 0.5 | 0.7 | 0.9 | V |
RBOOT-SW | Discharge resistor from BOOT to SW | 1 | MΩ |