JAJSPM1C March 2011 – November 2023 TPS40170
PRODUCTION DATA
The TPS40170 controller uses a full operational amplifier with an internally fixed 0.6 V reference. The value of R11 is selected between 10 kΩ and 50 kΩ for a balance of feedback current and noise immunity. With the value of R11 set to 20 kΩ, the output voltage is programmed with a resistor divider given by Equation 42.