JAJSPO2D June 2010 – October 2024 TLV320AIC3104-Q1
PRODUCTION DATA
All specifications at 25°C, DVDD = 1.8 V. See Figure 6-4
PARAMETR | IOVDD = 1.1 V | IOVDD = 3.3 V | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
tH(BCLK) | BCLK high period | 70 | 35 | ns | ||
tL(BCLK) | BCLK low period | 70 | 35 | ns | ||
ts(WS) | ADWS, WCLK setup time | 10 | 8 | ns | ||
th(WS) | ADWS/WCLK hold time | 10 | 8 | ns | ||
td(DO-BCLK) | BCLK to DOUT delay time | 50 | 20 | ns | ||
ts(DI) | DIN setup time | 10 | 6 | ns | ||
th(DI) | DIN hold time | 10 | 6 | ns | ||
tr | Rise time | 8 | 4 | ns | ||
tf | Fall time | 8 | 4 | ns |